SBOS817I June 2017 – August 2021 TLV6741 , TLV6742
PRODUCTION DATA
The TLV6742 and TLV6744 devices are specified for operation from 1.7 V to 5.5 V (±0.85 V to ±2.75 V). The TLV6741 device is specified for operation from 2.25 V to 5.5 V (±1.125 V to ±2.75 V). Many specifications of the TLV674x family apply from –40°C to 125°C.
Supply voltages larger than 7 V can permanently damage the device (see Section 7.1).
Place 0.1-µF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see Section 11.1.