TLV6741

ACTIVE

Single, 5.5-V, 10-MHz, low noise (4.6-nV/√Hz) operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV9061 ACTIVE Single, 5.5-V, 10-MHz, RRIO operational amplifier for cost-optimized applications Wider supply range (1.8 V to 5.5 V), faster slew rate (6.5 V/us), lower power (0.538 mA)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.25 Rail-to-rail Out GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 4.75 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 0.85 Vn at 1 kHz (typ) (nV√Hz) 5 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.35 Features Cost Optimized, EMI Hardened CMRR (typ) (dB) 120 Iout (typ) (A) 0.05 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.2 Output swing headroom (to negative supply) (typ) (V) 0.008 Output swing headroom (to positive supply) (typ) (V) -0.008
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.25 Rail-to-rail Out GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 4.75 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 0.85 Vn at 1 kHz (typ) (nV√Hz) 5 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.35 Features Cost Optimized, EMI Hardened CMRR (typ) (dB) 120 Iout (typ) (A) 0.05 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.2 Output swing headroom (to negative supply) (typ) (V) 0.008 Output swing headroom (to positive supply) (typ) (V) -0.008
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Low broadband noise: 3.5 nV/√Hz
  • Gain bandwidth: 10 MHz
  • Low input bias current: ±3 pA
  • Low offset voltage: 0.15 mV
  • Low offset voltage drift: ±0.2 µV/°C
  • Rail-to-rail output
  • Unity-gain stable
  • Low IQ:
    • TLV6741: 890 µA/ch
    • TLV6742/4: 990 µA/ch
  • Wide supply range:
    • TLV6741: 2.25 V to 5.5 V
    • TLV6742/4: 1.7 V to 5.5 V
  • Robust EMIRR performance: 71 dB at 2.4 GHz
  • Low broadband noise: 3.5 nV/√Hz
  • Gain bandwidth: 10 MHz
  • Low input bias current: ±3 pA
  • Low offset voltage: 0.15 mV
  • Low offset voltage drift: ±0.2 µV/°C
  • Rail-to-rail output
  • Unity-gain stable
  • Low IQ:
    • TLV6741: 890 µA/ch
    • TLV6742/4: 990 µA/ch
  • Wide supply range:
    • TLV6741: 2.25 V to 5.5 V
    • TLV6742/4: 1.7 V to 5.5 V
  • Robust EMIRR performance: 71 dB at 2.4 GHz

The TLV674x family includes single (TLV6741), dual (TLV6742), and quad-channel (TLV6744) general-purpose CMOS operational amplifiers (op amp) that provide a low noise figure of 3.5 nV/√Hz and a wide bandwidth of 10 MHz. The low noise and wide bandwidth make the TLV674x family of devices attractive for a variety of precision applications that require a good balance between cost and performance. Additionally, the input bias current of the TLV674x family supports applications with high source impedance.

The robust design of the TLV674x family provides ease-of-use to the circuit designer due to its unity-gain stability, integrated RFI/EMI rejection filter, no phase reversal in overdrive conditions and high electrostatic discharge (ESD) protection (2-kV HBM). Additionally, the resistive open-loop output impedance makes them easy to stabilize with much higher capacitive loads.

This op amp family is optimized for low-voltage operation as low as 2.25 V (±1.125 V) for the TLV6741 and 1.7 V (±0.85 V) for the TLV6742 and TLV6744. All of the devices operate up to 5.5 V (±2.75 V), and are specified over the temperature range of –40°C to 125°C.

The single-channel TLV6741 is available in a small-size SC70-5 package. The dual-channel TLV6742 is available in multiple package options including a tiny 1.5 mm × 2.0 mm X2QFN package.

The TLV674x family includes single (TLV6741), dual (TLV6742), and quad-channel (TLV6744) general-purpose CMOS operational amplifiers (op amp) that provide a low noise figure of 3.5 nV/√Hz and a wide bandwidth of 10 MHz. The low noise and wide bandwidth make the TLV674x family of devices attractive for a variety of precision applications that require a good balance between cost and performance. Additionally, the input bias current of the TLV674x family supports applications with high source impedance.

The robust design of the TLV674x family provides ease-of-use to the circuit designer due to its unity-gain stability, integrated RFI/EMI rejection filter, no phase reversal in overdrive conditions and high electrostatic discharge (ESD) protection (2-kV HBM). Additionally, the resistive open-loop output impedance makes them easy to stabilize with much higher capacitive loads.

This op amp family is optimized for low-voltage operation as low as 2.25 V (±1.125 V) for the TLV6741 and 1.7 V (±0.85 V) for the TLV6742 and TLV6744. All of the devices operate up to 5.5 V (±2.75 V), and are specified over the temperature range of –40°C to 125°C.

The single-channel TLV6741 is available in a small-size SC70-5 package. The dual-channel TLV6742 is available in multiple package options including a tiny 1.5 mm × 2.0 mm X2QFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TLV6741, TLV6742, TLV6744 10-MHz, Low Broadband Noise, RRO, Operational Amplifier datasheet (Rev. I) PDF | HTML 31 Aug 2021
Application note Charge Amplifier Circuit PDF | HTML 08 Nov 2021
Circuit design Non-inverting microphone pre-amplifier circuit 30 Dec 2018
Circuit design TIA microphone amplifier circuit PDF | HTML 30 Dec 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Simulation model

TINA-TI Reference Design Companion for Non-inverting Microphone Pre-amp Circuit

SBOMAV1.ZIP (546 KB) - TINA-TI Reference Design
Simulation model

TINA-TI Reference Design Companion for TIA Microphone Amplifier Circuit

SBOMAV2.ZIP (550 KB) - TINA-TI Reference Design
Simulation model

TLV6741 TINA-TI SPICE Model (Rev. A)

SBOMAE1A.ZIP (45 KB) - TINA-TI Spice Model
Simulation model

TLV6742 PSpice Model (Rev. C)

SBOMB35C.ZIP (22 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060016 — Non-inverting microphone pre-amplifier circuit

This circuit uses a non–inverting amplifier circuit configuration to amplify the microphone output signal. This circuit has very good magnitude flatness and exhibits minor frequency response deviations over the audio frequency range. The circuit is designed to be operated from a single 5-V (...)
User guide: PDF
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Design tool

CIRCUIT060088 — Transimpedance amplifier (TIA) microphone amplifier circuit

This circuit uses an op amp in a transimpedance amplifier configuration to convert the output current from an electret capsule microphone into an output voltage. The common mode voltage of this circuit is constant and set to mid–supply eliminating any input–stage cross over distortion.
User guide: PDF
Design tool

SBOC525 Simulation for Non-Inverting Microphone Amplifier Circuit

Supported products & hardware

Supported products & hardware

Products
General-purpose op amps
TLV6741 Single, 5.5-V, 10-MHz, low noise (4.6-nV/√Hz) operational amplifier
Hardware development
Design tool
CIRCUIT060016 Non-inverting microphone pre-amplifier circuit
Design tool

SBOC526 Simulation for TIA Microphone Amplifier Circuit

Supported products & hardware

Supported products & hardware

Products
General-purpose op amps
TLV6741 Single, 5.5-V, 10-MHz, low noise (4.6-nV/√Hz) operational amplifier
Hardware development
Design tool
CIRCUIT060088 Transimpedance amplifier (TIA) microphone amplifier circuit
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos