SNOSDA5D May 2020 – February 2023
PRODUCTION DATA
TA = 25°C, VCC = 5 V, VEE = 0 V, VCM = VCC/2, CL = 15 pF
VCC = 1.8 V |
VCC = 5 V |
VCC = 3.3 V |
VCC = 1.8 V to 5 V | TLV70x1 |
VCC = 3.3 V | TLV70x1 |
VCC = 5 V |
VCC = 5 V | TLV703x |
VCC = 5 V |
VCM = VCC / 2 | TLV703x |
VCM = VCC / 2 | TLV703x |
VCM = VCC / 2 | TLV70x2 |
VCC = 3.3 V to 5 V | TLV703x |
VCC = 3.3 V |
VCC = 1.8 V |
VCC = 5 V |
VCC = 1.8 V | TLV70x1 |
VCC = 5 V | TLV70x1 |
VCC = 1.8 V | TLV703x |
VCC = 1.8 V |
VCM = VCC / 2 |
VCM = VCC / 2 |
VCM = VCC / 2 | TLV70x2 |
VOD = 100 mV | TLV703x Rise only |
VCC = 3.3 V to 5 V |