Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 3 Vs (max) (V) 6.5 Vs (min) (V) 1.6 Vos (offset voltage at 25°C) (max) (mV) 8 Iq per channel (typ) (mA) 0.00039 Input bias current (±) (max) (nA) 0.002 Rail-to-rail In Rating Automotive Operating temperature range (°C) -40 to 125 Features Fail-safe, Hysteresis, POR VICR (max) (V) 0 VICR (min) (V) 0 TI functional safety category Functional Safety-Capable
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 3 Vs (max) (V) 6.5 Vs (min) (V) 1.6 Vos (offset voltage at 25°C) (max) (mV) 8 Iq per channel (typ) (mA) 0.00039 Input bias current (±) (max) (nA) 0.002 Rail-to-rail In Rating Automotive Operating temperature range (°C) -40 to 125 Features Fail-safe, Hysteresis, POR VICR (max) (V) 0 VICR (min) (V) 0 TI functional safety category Functional Safety-Capable
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1

The TLV703x-Q1/TLV704x-Q1 are low-voltage, nanopower comparators with rail-to-rail inputs. These comparators are applicable for space-critical and power conscious designs like infotainment, telematics, and head unit applications.

The TLV703x-Q1 and TLV704x-Q1 offer an excellent combination of power and speed. The benefit of fast response time at nanopower enables power-conscious systems to monitor and respond quickly to fault conditions. With an operating voltage range of 1.6 V to 6.5 V, these comparators are compatible with 1.8 V, 3 V, and 5 V systems.

The TLV703x-Q1 and TLV704x-Q1 also ensure no output phase inversion with overdriven inputs and internal hysteresis, so engineers can use this family of comparators for precision voltage monitoring in harsh, noisy environments where slow-moving input signals must be converted into clean digital outputs.

The TLV703x-Q1 have a push-pull output stage capable of sinking and sourcing milliamps of current. The TLV704x-Q1 have an open-drain output stage that can be pulled beyond VCC.

The TLV703x-Q1/TLV704x-Q1 are low-voltage, nanopower comparators with rail-to-rail inputs. These comparators are applicable for space-critical and power conscious designs like infotainment, telematics, and head unit applications.

The TLV703x-Q1 and TLV704x-Q1 offer an excellent combination of power and speed. The benefit of fast response time at nanopower enables power-conscious systems to monitor and respond quickly to fault conditions. With an operating voltage range of 1.6 V to 6.5 V, these comparators are compatible with 1.8 V, 3 V, and 5 V systems.

The TLV703x-Q1 and TLV704x-Q1 also ensure no output phase inversion with overdriven inputs and internal hysteresis, so engineers can use this family of comparators for precision voltage monitoring in harsh, noisy environments where slow-moving input signals must be converted into clean digital outputs.

The TLV703x-Q1 have a push-pull output stage capable of sinking and sourcing milliamps of current. The TLV704x-Q1 have an open-drain output stage that can be pulled beyond VCC.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TLV1861-Q1 ACTIVE Automotive, single nanopower high-voltage comparator with open-drain output 40-V upgrade with integrated reverse polarity protection
TLV7031-Q1 ACTIVE Automotive nano power comparator with push-pull output Same functionality with push-pull output.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TLV703x-Q1 and TLV704x-Q1 Rail-to-Rail, Low-Power Comparators datasheet (Rev. D) PDF | HTML 03 Feb 2023
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application brief Voltage Supervision with a Comparator PDF | HTML 28 Sep 2023
Functional safety information TLV7041-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA 08 May 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Simulation model

PSpice Model for TLV704x

SLVMDH0.ZIP (42 KB) - PSpice Model
Simulation model

TINA Simulation File for TLV7041-Q1

SLVMDG7.TSC (15 KB) - TINA-TI Spice Model
Simulation model

TLV7031 PSpice Model (Rev. A)

SLVMDG0A.ZIP (44 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP41085 — 100W Automotive Infotainment Display Module Reference Design With Functional Safety Capabilities

This reference design showcases the 100W automotive infotainment display module power reference design with cold crank, load dump and FuSa Capabilities.

The LM74900-Q1 is the first stage of the design playing a role of protection for negative input voltage, undervoltage, locked output, and (...)

Test report: PDF
Package Pins Download
SOT-23 (DBV) 5 View options
SOT-SC70 (DCK) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos