SLVSGU2E February 2023 – April 2024 TLV709
PRODUCTION DATA
This device only requires 3.2μA (typical) of quiescent current across the complete load current range (0mA to 150mA). This requirement is at room temperature and 4.8μA (max) across the temperature range of –40°C to +125°C.