SLVSGU2E February 2023 – April 2024 TLV709
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | DBV (Fixed) | DBV (Adj) |
PK (IN Tab) |
PK (GND Tab) |
||
GND | 2 | 2 | 1 | 2, tab | — | Ground pin. |
IN | 1 | 1 | 2, tab | 3 | I | Input supply pin. See the Recommended Operating Conditions table and the Input and Output Capacitor Requirements section for more information. |
OUT | 5 | 5 | 3 | 1 | O | Output of the regulator. See the Recommended Operating Conditions table and the Input and Output Capacitor Requirements section for more information. |
FB | — | 4 | — | — | I | In the adjustable configuration, this pin sets the output voltage with the help of a feedback divider. |
NC | 3, 4 | 3 | — | — | — | Not internally connected. Leave this pin open or tied to ground for improved thermal performance. |