Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TLV743P 300-mA, Low-Dropout Regulator
1 Features
- Input Voltage Range: 1.4 V to 5.5 V
- Stable Operation With 1-µF Ceramic Output Capacitor
- Foldback Overcurrent Protection
- Packages:
- Very Low Dropout: 125 mV at 300 mA (3.3 VOUT)
- Accuracy: 1% (Typical), 1.4% (Maximum)
- Low IQ: 34 µA
- Available in Fixed-Output Voltages:
1 V to 3.3 V
- High PSRR: 50 dB at 1 kHz
- Active Output Discharge
2 Applications
- Tablets
- Smartphones
- Notebook and Desktop Computers
- Portable Industrial and Consumer Products
- WLAN and Other PC Add-On Cards
- Camera Modules