SBVS310C July 2017 – June 2019 TLV743P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOT-23 | X2SON | ||
EN | 3 | 3 | I | Enable pin. Drive EN greater than VEN(LO) to turn on the regulator.
Drive EN less than VEN(LO) to put the LDO into shutdown mode. |
GND | 2 | 2 | — | Ground pin |
IN | 1 | 4 | I | Input pin. A small capacitor is recommended from this pin to ground.
See Input and Output Capacitor Selection for more details. |
NC | 4 | — | No internal connection | |
OUT | 5 | 1 | O | Regulated output voltage pin. For best transient response, use a small 1-μF ceramic capacitor from this pin to ground.
See Input and Output Capacitor Selection for more details. |
Thermal pad | — | Thermal pad | — | The thermal pad is electrically connected to the GND node.
Connect to the GND plane for improved thermal performance. |