SBVS310C July 2017 – June 2019 TLV743P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
TLV74310PDBV |
TLV74318PDBV |
TLV74333PDBV |
TLV74312PDBV |
TLV74318PDBV |
TLV74333PDBV |
TLV74318PDBV |
TLV74318PDBV |
IOUT = 300 mA |
TLV74318PDBV, IOUT = 10 mA, 1-µF output capacitor |
TLV74310PDBV | VIN = 2 V, 1-µF output capacitor, output current slew rate = 0.25 A/µs |
TLV74318PDBV, RL = 6.2 Ω, VEN = VIN, 1-µF output capacitor |
TLV74318PDBV, IOUT = 300 mA, 1-µF output capacitor |
IOUT = 0 mA |
TLV74310PDBV |
TLV74333PDBV |
IOUT = 300 mA |
TLV74318PDBV | IOUT = 300 mA | 1-µF output capacitor |
TLV74333PDBV, VIN = 3.8 V,1-µF output capacitor, output current slew rate = 0.25 A/µs |
TLV74318PDBV, RL = 6.2 Ω, 1-µF output capacitor |
TLV74318PDBV, 1-µF output capacitor |