Refer to the PDF data sheet for device specific package drawings
The TLV757P low-dropout regulator (LDO) is an ultra-small, low quiescent current LDO that sources 1A with good line and load transient performance. The TLV757P is optimized for a wide variety of applications by supporting an input voltage range from 1.45V to 5.5V. To minimize cost and solution size, the device is offered in fixed output voltages ranging from 0.6V to 5V. This range supports the lower core voltages of modern microcontrollers (MCUs). Additionally, the TLV757P has a low IQ with enable functionality to minimize standby power. This device features an internal soft-start to lower the inrush current. This feature provides a controlled voltage to the load and minimizes the input voltage drop during start-up. When shutdown, the device actively pulls down the output to quickly discharge the outputs and provides a known start-up state.
The TLV757P is stable with small ceramic output capacitors allowing for a small overall solution size. A precision band-gap and error amplifier provides a typical accuracy of 1%. All device versions have integrated thermal shutdown, current limit, and undervoltage lockout (UVLO). The TLV757P has an internal foldback current limit that helps reduce thermal dissipation during short-circuit events.
The TLV757 is available in the popular SON and SOT23-5 packages. This device is also available in a thermally enhanced SOT23-5 package (DYD) with a thermal pad. This package provides significantly reduced thermal resistance compared to a standard SOT23-5 package.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TLV757P | DRV (WSON, 6) | 2mm × 2mm |
DBV (SOT-23, 5) | 2.9mm × 2.8mm | |
DYD (SOT-23, 5) | 2.9mm × 1.6mm |
PIN | TYPE | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DBV | DYD | DRV | ||
EN | 3 | 3 | 4 | I | Enable pin. Drive EN greater than VHI to turn on the regulator. Drive EN less than VLO to place the LDO into shutdown mode. |
GND | 2 | 2 | 3 | — | Ground pin. |
IN | 1 | 1 | 6 | I | Input pin. A capacitor with a value of 1µF or larger is required from this pin to ground.(1) See the Input and Output Capacitor Selection section for more information. |
NC | 4 | 4 | 2, 5 | — | No internal connection. |
OUT | 5 | 5 | 1 | O | Regulated output voltage pin. A capacitor with a value of 1µF or larger is required from this pin to ground.(1) See the Input and Output Capacitor Selection section for more information. |
Thermal pad | — | Pad | Pad | — | Connect the thermal pad to a large-area ground plane. The thermal pad is internally connected to GND. |