SBVS322C October 2017 – March 2024 TLV757P
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TLV757P is a next-generation, low-dropout regulator (LDO). This device consumes low quiescent current and delivers excellent line and load transient performance. The TLV757P is optimized for a wide variety of applications by supporting an input voltage range from 1.4V to 5.5V. To minimize cost and solution size, the device is offered in fixed output voltages ranging from 0.6V to 5V. This range supports the lower core voltages of modern microcontrollers (MCUs).
This regulator offers foldback current limit, shutdown, and thermal protection. The operating junction temperature is –40°C to +125°C.