SBVS322C October 2017 – March 2024 TLV757P
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 1.45 | 5.5 | V | |
VOUT | Output voltage | 0.6 | 5.0 | V | |
VEN | Enable voltage | 0 | 5.5 | V | |
IOUT | Output current | 0 | 1 | A | |
CIN | Input capacitor | 1 | µF | ||
COUT | Output capacitor | 1 | 200 | µF | |
fEN | Enable toggle frequency | 10 | kHz | ||
TJ | Junction temperature | –40 | 125 | °C |