SBVS456A September 2024 – December 2024 TLV774
PRODUCTION DATA
This device is designed to operate from an input supply voltage range of 1.4V to 5.5V. Make sure the input supply is well regulated and free of spurious noise. Also make sure the output voltage is well regulated and dynamic performance is optimum. Thus, set the input supply to at least VOUT(nom) + 0.5V or 1.4V, whichever is greater.
Use a 1μF or greater input capacitor to reduce the impedance of the input supply, especially during transients.