NEW

TLV774

ACTIVE

300mA, small size, high-PSRR, low-dropout regulator with enable

alarmNotifications Order now

Product details

Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 5.5 Vin (min) (V) 1.4 Vout (max) (V) 3.3 Vout (min) (V) 0.6 Fixed output options (V) 0.8, 1, 1.2, 1.5, 1.8, 2.2, 2.5, 2.8, 3, 3.3 Rating Catalog Noise (µVrms) 150 PSRR at 100 KHz (dB) 56 Iq (typ) (mA) 0.089 Thermal resistance θJA (°C/W) 229.0 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 100 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 5.5 Vin (min) (V) 1.4 Vout (max) (V) 3.3 Vout (min) (V) 0.6 Fixed output options (V) 0.8, 1, 1.2, 1.5, 1.8, 2.2, 2.5, 2.8, 3, 3.3 Rating Catalog Noise (µVrms) 150 PSRR at 100 KHz (dB) 56 Iq (typ) (mA) 0.089 Thermal resistance θJA (°C/W) 229.0 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 100 Operating temperature range (°C) -40 to 125
X2SON (DQN) 4 1 mm² 1 x 1
  • High PSRR: 60dB (1kHz), 45dB (1MHz)
  • VIN range: 1.4V to 5.5V
  • Fixed output voltage range: 0.6V to 3.3V
  • Output voltage accuracy: 2%
  • Low dropout voltage:
    • 310mV max at 300mA (1.2VOUT) over temperature
  • Foldback current limit
  • Active output pulldown resistor
  • Package:
    • 1mm × 1mm, 4-pin X2SON (DQN)
  • High PSRR: 60dB (1kHz), 45dB (1MHz)
  • VIN range: 1.4V to 5.5V
  • Fixed output voltage range: 0.6V to 3.3V
  • Output voltage accuracy: 2%
  • Low dropout voltage:
    • 310mV max at 300mA (1.2VOUT) over temperature
  • Foldback current limit
  • Active output pulldown resistor
  • Package:
    • 1mm × 1mm, 4-pin X2SON (DQN)

The TLV774 is a small, low-dropout (LDO) linear regulator that sources 300mA of output current. This LDO is designed to provide a voltage source with high PSRR. This device also provides load and line transient performance that meets the requirements of a variety of circuits. With a 1.4V to 5.5V input voltage range and a 0.6V to 3.3V output voltage range, the TLV774 is flexible enough for use in multiple applications.

The TLV774 features an internal soft-start circuit to avoid excessive inrush current, thus minimizing the input voltage drop during start-up. An active pulldown circuit quickly discharges the output when the LDO is disabled and provides a known start-up state. The EN input allows an external logic signal to enable or disable the regulated output. The LDO is stable with small ceramic capacitors, allowing for a small overall package size. The operating junction temperature range is from −40°C to +125°C. This LDO is available in a standard 1mm × 1mm X2SON (DQN) package.

The TLV774 is a small, low-dropout (LDO) linear regulator that sources 300mA of output current. This LDO is designed to provide a voltage source with high PSRR. This device also provides load and line transient performance that meets the requirements of a variety of circuits. With a 1.4V to 5.5V input voltage range and a 0.6V to 3.3V output voltage range, the TLV774 is flexible enough for use in multiple applications.

The TLV774 features an internal soft-start circuit to avoid excessive inrush current, thus minimizing the input voltage drop during start-up. An active pulldown circuit quickly discharges the output when the LDO is disabled and provides a known start-up state. The EN input allows an external logic signal to enable or disable the regulated output. The LDO is stable with small ceramic capacitors, allowing for a small overall package size. The operating junction temperature range is from −40°C to +125°C. This LDO is available in a standard 1mm × 1mm X2SON (DQN) package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLV774 300mA, Small-Size, High-PSRR, Low-Dropout Regulator With Enable datasheet (Rev. A) PDF | HTML 05 Dec 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
X2SON (DQN) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos