SBVS456 September 2024 TLV774
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ΔVOUT | Output voltage tolerance | 0.6V ≤ VOUT < 1.8V | –2.5 | 2.5 | % | ||
1.8V ≤ VOUT ≤ 3.3V | –2 | 2 | |||||
TJ = –40℃ to 85℃ | 0.6V ≤ VOUT < 1.2V | –3.33 | 3.33 | ||||
1.2V ≤ VOUT < 1.8V | –3 | 3 | |||||
1.8V ≤ VOUT < 2.5V | –2.75 | 2.75 | |||||
2.5V ≤ VOUT ≤ 3.3V | –2.5 | 2.5 | |||||
ΔVOUT / ΔVIN | Line regulation | VIN = (VOUT(NOM) + 0.5V) to 5.5V | 0.01 | 0.1 | %/V | ||
ΔVOUT / ΔIOUT | Load regulation | IOUT = 1mA to 300mA | 85 | 110 | µV/mA | ||
IGND | Quiescent ground current | IOUT = 0mA, TJ = –40°C to 85°C | VEN = VIN = 1.6V | 76 | µA | ||
VEN = VIN = 4V | 89 | ||||||
VEN = VIN = 5.5V | 98 | 131 | |||||
ISHDN | Shutdown ground current | VEN < VEN(LOW), VIN = 5.5V, TJ = –40°C to 85°C | 0.01 | 2 | µA | ||
VDO | Dropout voltage |
IOUT = 300mA, VIN = VOUT(NOM) |
1.2V ≤ VOUT < 1.8V(1)(2) | 310 | mV | ||
1.8V ≤ VOUT < 2.5V | 175 | ||||||
2.5V ≤ VOUT < 2.8V | 130 | ||||||
2.8V ≤ VOUT ≤ 3.3V | 100 | 135 | |||||
IOUT = 300mA, VIN = VOUT(NOM), TJ = –40°C to 85°C |
1.2V ≤ VOUT < 1.8V(1)(2) | 350 | |||||
1.8V ≤ VOUT < 2.5V | 200 | ||||||
2.5V ≤ VOUT < 2.8V | 150 | ||||||
2.8V ≤ VOUT ≤ 3.3V | 165 | ||||||
ICL | Output current limit | VOUT = 0.9 x VOUT(NOM), TJ = –40°C to 85°C | 350 | 800 | mA | ||
ISC | Short-circuit current limit | VOUT = 0V | 73 | mA | |||
PSRR | Power-supply rejection ratio | IOUT = 150mA, VIN = VOUT + 1.0V |
f = 1kHz | 60 | dB | ||
f = 100kHz | 56 | ||||||
f = 1MHz | 45 | ||||||
VN | Output noise voltage | BW = 10Hz to 100kHz, IOUT = 50mA | 75 x Vout | µVRMS | |||
RPULLDOWN | Output automatic discharge pulldown resistance | VEN < VEN(LOW) (output disabled), VIN = 3.3V | 135 | Ω | |||
TSD | Thermal shutdown | TJ rising | 160 | °C | |||
TJ falling | 140 | ||||||
VEN(LOW) | Low input threshold | VEN falling until the output is disabled, TJ = –40°C to 85°C | 0.3 | V | |||
VEN(HI) | High input threshold | VEN rising until the output is enabled, TJ = –40°C to 85°C | 0.9 | V | |||
IEN | EN input leakage current | VEN = 5.5V and VIN = 5.5V | 0.01 | 1 | µA |