SLVSES2J August 2018 – May 2021 TLV803E , TLV809E , TLV810E
PRODMIX
Select the TLV810EA29 to accomplish this design.
The TLV810EA29 is a push-pull active-high device with a
VIT- = 2.9 V and VIT+ = 2.9 + 1.2% = 2.93 V. Because the
device is a push-pull output and the device threshold meets the design requirements,
no external resistors are needed. The TLV810EA29 device variant comes with 200 ms
reset delay time meaning VDD must be above VIT+ for at least 200 ms for
the RESET output to transistion to logic low to turn off the battery charger. This
device meets the low power requirement because the TLV810E only consumes 250 nA
typical.