TLV803E

ACTIVE

Low-power voltage supervisor (reset IC) with active-low open-drain output

alarmNotifications Order now

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.7, 1.8, 2.25, 2.4, 2.64, 2.93, 3.08, 3.3, 4.2, 4.38, 4.63 Features Ease-of-use, Manual reset capable, Reset time delay, Undervoltage monitor only Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.00025 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0.04, 200 Supply voltage (min) (V) 1.7 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.7, 1.8, 2.25, 2.4, 2.64, 2.93, 3.08, 3.3, 4.2, 4.38, 4.63 Features Ease-of-use, Manual reset capable, Reset time delay, Undervoltage monitor only Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.00025 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0.04, 200 Supply voltage (min) (V) 1.7 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37 SOT-SC70 (DCK) 3 4.2 mm² 2 x 2.1 X2SON (DPW) 5 0.64 mm² 0.8 x 0.8
  • Ensured RESET/RESET for VDD = 0.7 V to 6 V
  • Fixed time delay: 40 µs, 10 ms, 50 ms, 100 ms, 200 ms, 400 ms
  • Supply current (IDD): 250 nA (typical)
    • 1 µA (maximum for VDD = 3.3 V)
  • Output topology:
    • TLV809E: push-pull, active-low
    • TLV803E: open-drain, active-low
    • TLV810E: push-pull, active-high
  • Under voltage detection:
    • High accuracy: ±0.5% (typical)
    • (VIT–): 1.7 V, 1.8 V, 1.9 V, 2.25V, 2.4 V, 2.64 V, 2.93 V, 3.08 V, 3.3V, 4.2V, 4.38 V, 4.55V, 4.63 V
  • Package:
    • SOT23-3 (DBZ) (with pin 1 = GND)
    • SOT23-3 (DBZ) (with pin 1 = RESET/RESET)
    • SOT23-3 (DBZ) (with pin 3 = GND)
    • SC-70 (DCK)
    • X2SON-5 (DPW)
  • Temperature range:  –40°C to +125°C
  • Pin-to-pin compatible with MAX803/809/810, APX803/809/810
  • Ensured RESET/RESET for VDD = 0.7 V to 6 V
  • Fixed time delay: 40 µs, 10 ms, 50 ms, 100 ms, 200 ms, 400 ms
  • Supply current (IDD): 250 nA (typical)
    • 1 µA (maximum for VDD = 3.3 V)
  • Output topology:
    • TLV809E: push-pull, active-low
    • TLV803E: open-drain, active-low
    • TLV810E: push-pull, active-high
  • Under voltage detection:
    • High accuracy: ±0.5% (typical)
    • (VIT–): 1.7 V, 1.8 V, 1.9 V, 2.25V, 2.4 V, 2.64 V, 2.93 V, 3.08 V, 3.3V, 4.2V, 4.38 V, 4.55V, 4.63 V
  • Package:
    • SOT23-3 (DBZ) (with pin 1 = GND)
    • SOT23-3 (DBZ) (with pin 1 = RESET/RESET)
    • SOT23-3 (DBZ) (with pin 3 = GND)
    • SC-70 (DCK)
    • X2SON-5 (DPW)
  • Temperature range:  –40°C to +125°C
  • Pin-to-pin compatible with MAX803/809/810, APX803/809/810

The TLV803E, TLV809E, and TLV810E are enhanced alternatives to the TLV803, TLV853, TLV809, LM809, TPS3809 and TLV810. TLV80xE and TLV81xE offer low quiescent current IQ, higher accuracy, wider temperature range, and lower power-on-reset (VPOR) for increased system reliability.

The TLV80xE and TLV81xE family are low IQ (250 nA typical, 1 µA max), voltage supervisory circuits (reset IC) that monitor VDD voltage level. These devices initiate a reset signal whenever supply voltage VDD drops below the factory programmed falling threshold voltage, VIT–. The reset output remains low for a fixed reset time delay tD after the VDD voltage rises above the rising voltage threshold (VIT+) which is equivalent to the falling threshold voltage (VIT-) plus hysteresis (VHYS).

These devices have integrated glitch immunity to ignore fast transients on the VDD pin. The low IQ and high accuracy (±0.5% typical) makes these voltage supervisors ideal for use in low-power and portable applications. The TLV80xE and TLV81xE devices are specified to have the defined output logic state for supply voltages down to VPOR = 0.7 V. The TLV80xE and TLV81xE devices are available in industry standard 3-pin SOT23 (DBZ) and SC70 (DCK) packages and very compact X2SON (DPW) package.

The TLV803E, TLV809E, and TLV810E are enhanced alternatives to the TLV803, TLV853, TLV809, LM809, TPS3809 and TLV810. TLV80xE and TLV81xE offer low quiescent current IQ, higher accuracy, wider temperature range, and lower power-on-reset (VPOR) for increased system reliability.

The TLV80xE and TLV81xE family are low IQ (250 nA typical, 1 µA max), voltage supervisory circuits (reset IC) that monitor VDD voltage level. These devices initiate a reset signal whenever supply voltage VDD drops below the factory programmed falling threshold voltage, VIT–. The reset output remains low for a fixed reset time delay tD after the VDD voltage rises above the rising voltage threshold (VIT+) which is equivalent to the falling threshold voltage (VIT-) plus hysteresis (VHYS).

These devices have integrated glitch immunity to ignore fast transients on the VDD pin. The low IQ and high accuracy (±0.5% typical) makes these voltage supervisors ideal for use in low-power and portable applications. The TLV80xE and TLV81xE devices are specified to have the defined output logic state for supply voltages down to VPOR = 0.7 V. The TLV80xE and TLV81xE devices are available in industry standard 3-pin SOT23 (DBZ) and SC70 (DCK) packages and very compact X2SON (DPW) package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TLV803E, TLV809E, TLV810E Low Power 250-nA IQ and Small Size Supply Voltage Supervisors datasheet (Rev. J) PDF | HTML 19 May 2021
Certificate TLV803EA29DPW-EVM EU Declaration of Conformity (DoC) 01 Jul 2020
EVM User's guide TLV803EA29DPW-EVM 4-Pin Voltage Supervisor User's Guide 30 Jun 2020
Technical article Using low-Iq voltage supervisors to extend battery life in handheld electronics PDF | HTML 27 Sep 2019
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
EVM User's guide TLV803EA29EVM 3-Pin Voltage Supervisor User's Guide 10 May 2019
Application note Comparing Voltage and Processor Monitoring Solutions 05 Apr 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV803EA29DPW-EVM — TLV803E evaluation module for low-power 4-pin voltage supervisor (reset IC) with DPW package

The TLV803EA29DPW evaluation module (EVM) is designed to evaluate the performance of the TLV803E device in the DPW package, which is a 4-pin voltage supervisor and reset IC. TLV803E offers operation up to 6 V while maintaining low quiescent current, and offers fixed voltage thresholds, fixed reset (...)

User guide: PDF
Buy from a distributor
Evaluation board

TLV803EA29EVM — TLV803E evaluation module for low-power 3-pin voltage supervisor (reset IC)

The TLV803EA29 evaluation module (EVM) is designed to evaluate the performance of the TLV803E device, which is a 3-pin voltage supervisor and reset IC. TLV803E offers operation up to 6 V, while maintaining low quiescent current of 2 µA (max) in addition to 2% maximum accuracy.

TLV803EA29EVM supports (...)

User guide: PDF
Buy from a distributor
Simulation model

TLV803EA29DBZ Unencrypted PSPICE Transient Model

SLVMD33.ZIP (38 KB) - PSpice Model
Simulation model

TLV803EB29 Unencrypted PSPICE Model

SBVM956.ZIP (54 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian
SOT-SC70 (DCK) 3 Ultra Librarian
X2SON (DPW) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos