SLVSES2J August 2018 – May 2021 TLV803E , TLV809E , TLV810E
PRODMIX
In this application design, the TLV810E device is
monitoring a 3 V battery connected to a battery charger. The battery charger turns
on when the battery voltage is below 2.93 V and turns off once the battery charges
to
2.96 V and remains above 2.96 V for at least 200
ms. The design must be low power and not consume more than 500 nA typical.