SBOSAK0A June 2024 – August 2024 TLV9044-Q1
PRODMIX
Designed as a micro-power, low-noise operational amplifier, the TLV904x-Q1 delivers a robust output drive capability. A class AB output stage with common-source transistors is used to achieve full rail-to-rail output swing capability. For resistive loads up to 5kΩ, the output typically swings to within 20mV of either supply rail regardless of the power-supply voltage applied. Different load conditions change the ability of the amplifier to swing close to the rails.