NEW

TLV9044-Q1

ACTIVE

Automotive, quad, 5.5V, 350kHz ultra-low 1.2V op amp with low quiescent current (10μA)

alarmNotifications Order now

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.2 Rail-to-rail In, Out GBW (typ) (MHz) 0.35 Slew rate (typ) (V/µs) 0.2 Vos (offset voltage at 25°C) (max) (mV) 2.25 Iq per channel (typ) (mA) 0.01 Vn at 1 kHz (typ) (nV√Hz) 66 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.8 Features Cost Optimized, EMI Hardened, Low Power, Shutdown, Small Size Input bias current (max) (pA) 12 CMRR (typ) (dB) 89 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.2 Output swing headroom (to positive supply) (typ) (V) 0.2
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.2 Rail-to-rail In, Out GBW (typ) (MHz) 0.35 Slew rate (typ) (V/µs) 0.2 Vos (offset voltage at 25°C) (max) (mV) 2.25 Iq per channel (typ) (mA) 0.01 Vn at 1 kHz (typ) (nV√Hz) 66 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.8 Features Cost Optimized, EMI Hardened, Low Power, Shutdown, Small Size Input bias current (max) (pA) 12 CMRR (typ) (dB) 89 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.2 Output swing headroom (to positive supply) (typ) (V) 0.2
TSSOP (PW) 14 32 mm² 5 x 6.4
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • Low power CMOS amplifier for cost-optimized applications
  • Operational from supply voltage as low as 1.2V
  • Low input bias current: 1pA typical, 12pA maximum
  • Low quiescent current: 10µA/ch
  • Low integrated noise of 6.5µVp-p (0.1Hz to 10Hz)
  • Rail-to-rail input and output
  • High gain bandwidth product: 350kHz
  • Thermal noise floor: 64nV/√Hz
  • Low input offset voltage: ±0.6mV
  • Unity-gain stable
  • Robust drive of 100pF of load capacitance
  • Internal RFI and EMI filtered input pins
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • Low power CMOS amplifier for cost-optimized applications
  • Operational from supply voltage as low as 1.2V
  • Low input bias current: 1pA typical, 12pA maximum
  • Low quiescent current: 10µA/ch
  • Low integrated noise of 6.5µVp-p (0.1Hz to 10Hz)
  • Rail-to-rail input and output
  • High gain bandwidth product: 350kHz
  • Thermal noise floor: 64nV/√Hz
  • Low input offset voltage: ±0.6mV
  • Unity-gain stable
  • Robust drive of 100pF of load capacitance
  • Internal RFI and EMI filtered input pins

The low-power TLV904x-Q1 family includes single, dual, and quad-channel ultra-low-voltage (1.2V to 5.5V) operational amplifiers (op amps) with rail-to-rail input and output swing capabilities. The TLV904x-Q1 enables power savings both with the low quiescent current (10µA, typical) and the ability to operate at supply voltages as low as 1.2V. These devices are designed to be cost-effective for power and space-constrained applications where low-voltage operation is crucial.

The robust design of the TLV904x-Q1 family simplifies circuit design. These op amps feature an integrated RFI and EMI rejection filter, unity-gain stability, and no-phase reversal in input overdrive conditions. The device also delivers excellent AC performance with a gain bandwidth of 350kHz and a high capacitive load drive of 100pF, enabling designers to achieve both improved performance and lower power consumption.

The low-power TLV904x-Q1 family includes single, dual, and quad-channel ultra-low-voltage (1.2V to 5.5V) operational amplifiers (op amps) with rail-to-rail input and output swing capabilities. The TLV904x-Q1 enables power savings both with the low quiescent current (10µA, typical) and the ability to operate at supply voltages as low as 1.2V. These devices are designed to be cost-effective for power and space-constrained applications where low-voltage operation is crucial.

The robust design of the TLV904x-Q1 family simplifies circuit design. These op amps feature an integrated RFI and EMI rejection filter, unity-gain stability, and no-phase reversal in input overdrive conditions. The device also delivers excellent AC performance with a gain bandwidth of 350kHz and a high capacitive load drive of 100pF, enabling designers to achieve both improved performance and lower power consumption.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLV904x-Q1 Automotive, 1.2V Ultra-Low Voltage, 10µA Micro-Power RRIO Amplifier for Power Conscious Applications datasheet (Rev. A) PDF | HTML 16 Aug 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Buy from a distributor
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Evaluation board

SMALL-AMP-DIP-EVM — Evaluation module for operational amplifiers with small-size packages

The SMALL-AMP-DIP-EVM speeds up small-package operational-amplifier prototyping by providing a fast and easy way to interface with many industry-standard small-size packages. SMALL-AMP-DIP-EVM supports eight small package options including DPW-5 (X2SON), DSG-8 (WSON), DCN-8 (SOT), DDF-8 (...)

User guide: PDF
Buy from a distributor
Simulation model

TLV904x PSpice Model (Rev. A)

SBOMB62A.ZIP (27 KB) - PSpice Model
Simulation model

TLV904x TINA-TI Reference Design (Rev. A)

SBOMB60A.ZIP (6 KB) - TINA-TI Reference Design
Simulation model

TLV904x TINA-TI Spice Model (Rev. A)

SBOMB61A.ZIP (4 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos