SBOSAK0A June   2024  – August 2024 TLV9044-Q1

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information for Quad Channel
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Operating Voltage
      2. 6.3.2 Rail-to-Rail Input
      3. 6.3.3 Rail-to-Rail Output
      4. 6.3.4 Common-Mode Rejection Ratio (CMRR)
      5. 6.3.5 Capacitive Load and Stability
      6. 6.3.6 Overload Recovery
      7. 6.3.7 EMI Rejection
      8. 6.3.8 Electrical Overstress
      9. 6.3.9 Input and ESD Protection
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 TLV904x-Q1 Low-Side, Current Sensing Application
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4.     Trademarks
    5. 8.4 Electrostatic Discharge Caution
    6. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Rail-to-Rail Input

The input common-mode voltage range of the TLV904x-Q1 series extends to either supply rails. This is true even when operating at the ultra-low supply voltage of 1.2V, all the way up to the standard supply voltage of 5.5V. This performance is achieved with a complementary input stage: an N-channel input differential pair in parallel with a P-channel differential pair. Refer to Functional Block Diagram for more details.

For most amplifiers with a complementary input stage, one of the input pairs, usually the P-channel input pair, is designed to deliver slightly better performance in terms of input offset voltage, offset drift over the N-channel pair. Consequently, the P-channel pair is designed to cover the majority of the common-mode range with the N-channel pair slated to slowly take over at a certain threshold voltage from the positive rail. Just after the threshold voltage, both the input pairs are in operation for a small range referred to as the transition region. Beyond this region, the N-channel pair completely takes over. Within the transition region, PSRR, CMRR, offset voltage, offset drift, and THD can be degraded compared to device operation outside this region. Hence, most applications generally prefer operating in the P-channel input range where the performance is slightly better.

For the TLV904x-Q1, the P-channel pair is typically active for input voltages from the negative rail to (V+) – 0.4V and the N-channel pair is typically active for input voltages from the positive supply to (V+) – 0.4V. The transition region occurs typically from (V+) – 0.5V to (V+) – 0.3V, in which both pairs are on. These voltage levels mentioned above can vary with process variations associated with threshold voltage of transistors. In the TLV904x-Q1, 200mV transition region mentioned above can vary up to 200mV in either direction. Thus, the transition region (both stages on) can range from (V+) – 0.7V to (V+) – 0.5V on the low end, up to (V+) – 0.3V to (V+) – 0.1V on the high end.

Recollecting the fact that a P-channel input pair usually offers better performance over a N-channel input pair, the TLV904x-Q1 is designed to offer a much wider P-channel input pair range, in comparison to most complimentary input amplifiers in the industry. A side-by-side comparison of the TLV904x-Q1 and the TLV900x-Q1 is provided below. Note that the TLV900x-Q1 is designed to have P-channel pair operation only until 1.4V from the positive rail while the TLV904x-Q1 is designed to have P-channel pair operation all the way till 0.7V from the positive rail. This additional 700mV of P-channel input pair range for the TLV904x-Q1 is particularly useful when operating at lower supply voltages (1.2V, 1.8V, and so forth) where the P-channel input range usually gets limited to a great extent.

Thus the wide common-mode swing of input signal can be accommodated more easily within the P-channel input pair of the TLV904x-Q1, while likely avoiding the transition region, thereby maintaining linearity.

TLV9044-Q1 TLV904x-Q1 Offset Voltage vs Common-Mode Voltage
V+ = 2.75V, V– = –2.75V
Figure 6-1 TLV904x-Q1 Offset Voltage vs Common-Mode Voltage
TLV9044-Q1 TLV900x-Q1 Offset Voltage vs Common-Mode Voltage
V+ = 2.75V, V– = –2.75V
Figure 6-2 TLV900x-Q1 Offset Voltage vs Common-Mode Voltage