SBOSAK0A June 2024 – August 2024 TLV9044-Q1
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | ±0.6 | ±2.25 | mV | |||
TA = –40°C to 125°C | ±2.5 | ||||||
dVOS/dT | Input offset voltage drift | TA = –40°C to 125°C | ±0.8 | µV/℃ | |||
PSRR | Input offset voltage versus power supply | VS = ±0.6V to ±2.75V , VCM = V– | ±20 | ±100 | µV/V | ||
Channel separation | f = 10kHz | ±5.6 | µV/V | ||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current (1) | ±1 | ±12 | pA | |||
IOS | Input offset current (1) | ±0.5 | ±10 | pA | |||
NOISE | |||||||
EN | Input voltage noise | f = 0.1Hz to 10Hz | 6.5 | μVPP | |||
eN | Input voltage noise density | f = 100Hz | 85 | nV/√Hz | |||
f = 1kHz | 66 | ||||||
f = 10kHz | 64 | ||||||
iN | Input current noise (2) | f = 1kHz | 20 | fA/√Hz | |||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | (V–) | (V+) | V | |||
CMRR | Common-mode rejection ratio | (V–) < VCM < (V+) – 0.7V, VS = 1.2V | TA = –40°C to 125°C | 60 | 77 | dB | |
(V–) < VCM < (V+) – 0.7V, VS = 5.5V | 75 | 89 | |||||
(V–) < VCM < (V+), VS = 1.2V | 60 | ||||||
(V–) < VCM < (V+), VS = 5.5V | 57 | 72 | |||||
INPUT IMPEDANCE | |||||||
ZID | Differential | 80 || 1.4 | GΩ || pF | ||||
ZICM | Common-mode | 100 || 0.5 | GΩ || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | VS = 1.2V, (V–) + 0.2V < VO < (V+) – 0.2V, RL = 10kΩ to VS / 2 |
TA = –40°C to 125°C | 98 | dB | ||
VS = 5.5V, (V–) + 0.2V < VO < (V+) – 0.2V, RL = 10kΩ to VS / 2 |
125 | ||||||
VS = 1.2V, (V–) + 0.1V < VO < (V+) – 0.1V, RL = 100kΩ to VS / 2 |
105 | ||||||
VS = 5.5V, (V–) + 0.1V < VO < (V+) – 0.1V, RL = 100kΩ to VS / 2 |
107 | 130 | |||||
FREQUENCY RESPONSE | |||||||
THD+N | Total harmonic distortion + noise (3) | VS = 5.5V, VCM = 2.75V, VO = 1VRMS, G = +1, f = 1kHz, RL = 100kΩ to VS / 2 |
0.013 | % | |||
GBW | Gain-bandwidth product | RL = 1MΩ connected to VS/2 | 350 | kHz | |||
SR | Slew rate | VS = 5.5V, G = +1, CL = 10pF | 0.2 | V/μs | |||
tS | Settling time | To 0.1%, VS = 5.5V, VSTEP = 4V, G = +1, CL = 10pF | 25 | μs | |||
To 0.1%, VS = 5.5V, VSTEP = 2V, G = +1, CL = 10pF | 22 | ||||||
To 0.01%, VS = 5.5V, VSTEP = 4V, G = +1, CL = 10pF | 35 | ||||||
To 0.01%, VS = 5.5V, VSTEP = 2V, G = +1, CL = 10pF | 30 | ||||||
Phase margin | G = +1, RL = 100kΩ connected to VS/2, CL = 10pF | 65 | ° | ||||
Overload recovery time | VIN × gain > VS | 13 | μs | ||||
EMIRR | Electro-magnetic interference rejection ratio | f = 1GHz, VIN_EMIRR = 100mV | 70 | dB | |||
OUTPUT | |||||||
Voltage output swing from rail | Positive rail headroom | VS = 1.2V, RL = 100kΩ to VS / 2 |
0.75 | 7 | mV | ||
VS = 5.5V, RL = 10kΩ to VS / 2 |
10 | 21 | |||||
VS = 5.5V, RL = 100kΩ to VS / 2 |
1 | 8 | |||||
Negative rail headroom | VS = 1.2V, RL = 100kΩ to VS / 2 |
0.75 | 5 | ||||
VS = 5.5V, RL = 10kΩ to VS / 2 |
10 | 21 | |||||
VS = 5.5V, RL = 100kΩ to VS / 2 |
1 | 8 | |||||
ISC | Short-circuit current (4) | VS = 5.5V | ±40 | mA | |||
ZO | Open-loop output impedance | f = 10kHz | 7500 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | VS = 5.5V, IO = 0A | 10 | 13 | µA | ||
TA = –40°C to 125°C | 13.5 | ||||||
SHUTDOWN |