SBOS839L March 2017 – September 2024 TLV9061 , TLV9062 , TLV9064
PRODMIX
The TLV906x family features 10MHz bandwidth and 6.5V/µs slew rate with only 538µA of supply current per channel, providing good AC-performance at very low power consumption. DC applications are well served with a very low input noise voltage of 10nV/√ Hz at 10kHz, low input bias current, and a typical input offset voltage of 0.3mV.