TLV9061
Single, 5.5-V, 10-MHz, RRIO operational amplifier for cost-optimized applications
TLV9061
- Rail-to-rail input and output
- Low input offset voltage: ±0.3 mV
- Unity-gain bandwidth: 10 MHz
- Low broadband noise: 10 nV/√Hz
- Low input bias current: 0.5 pA
- Low quiescent current: 538 µA
- Unity-gain stable
- Internal RFI and EMI filter
- Operational at supply voltages as low as 1.8 V
- Easier to stabilize with higher capacitive load due to resistive open-loop output impedance
- Shutdown version: TLV906xS
- Extended temperature range: –40°C to 125°C
The TLV9061 (single), TLV9062 (dual), and TLV9064 (quad) are single-, dual-, and quad- low-voltage (1.8 V to 5.5 V) operational amplifiers (op amps) with rail-to-rail input- and output-swing capabilities. These devices are highly cost-effective solutions for applications where low-voltage operation, a small footprint, and high capacitive load drive are required. Although the capacitive load drive of the TLV906x is 100 pF, the resistive open-loop output impedance makes stabilizing with higher capacitive loads simpler. These op amps are designed specifically for low-voltage operation (1.8 V to 5.5 V) with performance specifications similar to the OPAx316 and TLVx316 devices.
The TLV906xS devices include a shutdown mode that allow the amplifiers to switch into standby mode with typical current consumption less than 1 µA.
The TLV906xS family helps simplify system design, because the family is unity-gain stable, integrates the RFI and EMI rejection filter, and provides no phase reversal in overdrive condition.
Micro size packages, such as X2SON and X2QFN, are offered for all the channel variants (single, dual and quad), along with industry-standard packages, such as SOIC, MSOP, SOT-23, and TSSOP.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DIP-ADAPTER-EVM — DIP adapter evaluation module
Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)
DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module
The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)
SMALL-AMP-DIP-EVM — Evaluation module for operational amplifiers with small-size packages
The SMALL-AMP-DIP-EVM speeds up small-package operational-amplifier prototyping by providing a fast and easy way to interface with many industry-standard small-size packages. SMALL-AMP-DIP-EVM supports eight small package options including DPW-5 (X2SON), DSG-8 (WSON), DCN-8 (SOT), DDF-8 (...)
TLV9061DPWEVM — TLV9061DPWEVM: evaluation module for world’s smallest op amp in 0.8 mm x 0.8 mm (X2SON) package
TLV90X1DPW-EVM — TLV9001DPW Evaluation Module
Simulation File for Single-supply, Second-order, MFB Band-pass Filter Circuit
Simulation for Single-supply, Second Order, Sallen-Key Lowpass Filter Circuit
Simulation for Single-supply, Second-order, Multiple-feedback High-pass Filter
Simulation File for Single-Supply, 2nd-Order, Sallen-Key Band-Pass Filter Circuit
TLV9062 TINA-TI Reference Design (Rev. C)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
CIRCUIT060001 — Single-supply, low-side, unidirectional current-sensing circuit
CIRCUIT060003 — Temperature sensing with PTC thermistor circuit
CIRCUIT060013 — Inverting amplifier with T-network feedback circuit
CIRCUIT060015 — Adjustable reference voltage circuit
CIRCUIT060028 — Differentiator circuit
CIRCUIT060036 — Adjustable-gain, current-output, high-side current-sensing circuit
CIRCUIT060065 — Single-supply diff-in to diff-out alternating current (AC) amplifier circuit
CIRCUIT060074 — High-side current sensing with comparator circuit
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-00835 — High Accuracy ±0.5% Current and Isolated Voltage Measurement Ref Design Using 24-Bit Delta-Sigma ADC
TIDA-060032 — Contactless, Hall-effect variable-speed trigger reference design with external field protection
The design uses a contactless (...)
TIDA-010027 — Low noise PIR signal chain reference design with less false alarm for line powered motion detector
TIDA-01588 — 10.8-V/15-W, >90% Efficiency, 2.4-cm2, Power Stage Reference Design for Brushed DC Servo Drive
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23 (DBV) | 5 | Ultra Librarian |
SOT-23 (DBV) | 6 | Ultra Librarian |
SOT-SC70 (DCK) | 5 | Ultra Librarian |
X2SON (DPW) | 5 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.