SBOSAM4 December 2024 TLV9141 , TLV9144
PRODUCTION DATA
The TLV914x is specified for operation from 2.7V to 18V (±1.35V to ±9V); many specifications apply from –40°C to 125°C or with specific supply voltages and test conditions.
Supply voltages larger than 20V can permanently damage the device; see Absolute Maximum Ratings.
Place 0.1µF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, refer to Layout.