NEW

TLV9141

ACTIVE

Single, 18V, 125kHz, micropower (7μA), low-input-bias current (0.5pA) RRIO operational amplifier

alarmNotifications Order now

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 18 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 0.125 Slew rate (typ) (V/µs) 0.1 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 0.007 Vn at 1 kHz (typ) (nV√Hz) 50 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.2 Features EMI Hardened, Low power CMRR (typ) (dB) 108 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 0.2 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -0.005
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 18 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 0.125 Slew rate (typ) (V/µs) 0.1 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 0.007 Vn at 1 kHz (typ) (nV√Hz) 50 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.2 Features EMI Hardened, Low power CMRR (typ) (dB) 108 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 0.2 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -0.005
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Wide supply voltage: 2.7V to 18V
  • Low quiescent current: 7µA per amplifier
  • Rail-to-rail input and output
  • Low offset voltage: ±265µV (typical)
  • Low offset voltage drift: ±0.2µV/°C (typical)
  • High PSRR: 140dB (typical)
  • Wide bandwidth: 125kHz GBW, unity-gain stable
  • High output current drive: ±40mA
  • Low 1/f flicker noise: 3.4µVp-p (f = 0.1Hz to 10Hz)
  • High common-mode rejection: 108dB
  • Internal RFI and EMI filtered input pins
  • Operating temperature range: –40°C to 125°C
  • Wide supply voltage: 2.7V to 18V
  • Low quiescent current: 7µA per amplifier
  • Rail-to-rail input and output
  • Low offset voltage: ±265µV (typical)
  • Low offset voltage drift: ±0.2µV/°C (typical)
  • High PSRR: 140dB (typical)
  • Wide bandwidth: 125kHz GBW, unity-gain stable
  • High output current drive: ±40mA
  • Low 1/f flicker noise: 3.4µVp-p (f = 0.1Hz to 10Hz)
  • High common-mode rejection: 108dB
  • Internal RFI and EMI filtered input pins
  • Operating temperature range: –40°C to 125°C

The TLV914x family (TLV9141, TLV9142, and TLV9144) is a family of high voltage (18V) rail-to-rail input and output (RRIO) operational amplifiers. These devices offer excellent performance for low-power applications, because of the family’s low quiescent current of 7µA/channel.

The TLV914x family offers excellent DC precision, including low offset voltage (±265µV, typical), low offset drift (±0.2µV/°C, typical), short-circuit current limit of 40mA, high PSRR of 140dB, and high CMRR of 108dB for high voltage operation within the main input pair. The devices are also rated to work at wide range of supply voltages from 2.7V to 18V. This makes the TLV914x a flexible, robust, and high-performance op amp for high-voltage industrial applications.

These devices also have a gain bandwidth product of 125kHz and low 1/f flicker noise of 3.4µVpeak-to-peak (0.1Hz to 10Hz). The family was designed to be able to directly drive capacitive loads up to 350nF, while maintaining a phase margin of 30 degrees or higher. The TLV914x op amp family is available in several industry-standard packages and the devices are specified from –40°C to 125°C.

The TLV914x family (TLV9141, TLV9142, and TLV9144) is a family of high voltage (18V) rail-to-rail input and output (RRIO) operational amplifiers. These devices offer excellent performance for low-power applications, because of the family’s low quiescent current of 7µA/channel.

The TLV914x family offers excellent DC precision, including low offset voltage (±265µV, typical), low offset drift (±0.2µV/°C, typical), short-circuit current limit of 40mA, high PSRR of 140dB, and high CMRR of 108dB for high voltage operation within the main input pair. The devices are also rated to work at wide range of supply voltages from 2.7V to 18V. This makes the TLV914x a flexible, robust, and high-performance op amp for high-voltage industrial applications.

These devices also have a gain bandwidth product of 125kHz and low 1/f flicker noise of 3.4µVpeak-to-peak (0.1Hz to 10Hz). The family was designed to be able to directly drive capacitive loads up to 350nF, while maintaining a phase margin of 30 degrees or higher. The TLV914x op amp family is available in several industry-standard packages and the devices are specified from –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLV914x 18V, Rail-to-Rail Input and Output, 125kHz Low Power (7µA/Channel) Operational Amplifier datasheet PDF | HTML 12 Dec 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos