SBOSAD7A April 2023 – August 2024 TLV9161-Q1 , TLV9162-Q1 , TLV9164-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VCM = V– | ±0.21 | ±1.03 | mV | ||
TA = –40°C to 125°C | ±1.2 | ||||||
dVOS/dT | Input offset voltage drift | VCM = V– | TA = –40°C to 125°C | ±0.25 | µV/℃ | ||
PSRR | Input offset voltage versus power supply | TLV9161-Q1, TLV9162-Q1, VCM = V–, VS = 5V to 16V | ±0.45 | ±2 | μV/V | ||
TLV9161-Q1, TLV9162-Q1 D and DGK packages VCM = V–, VS = 5V to 16V |
TA = –40°C to 125°C | ±0.45 | ±3 | ||||
TLV9162-Q1 PW package VCM = V–, VS = 5V to 16V |
TA = –40°C to 125°C | ±0.45 | ±3.8 | ||||
TLV9164-Q1, VCM = V–, VS = 5V to 16V | ±0.45 | ±2.2 | |||||
TA = –40°C to 125°C | ±0.45 | ±3.8 | |||||
TLV9161-Q1, TLV9162-Q1, TLV9164-Q1, VCM = V–, VS = 2.7V to 16V(1) | TA = –40°C to 125°C | ±2 | ±12 | ||||
DC channel separation | 0.4 | µV/V | |||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | ±10 | pA | ||||
IOS | Input offset current | ±10 | pA | ||||
NOISE | |||||||
EN | Input voltage noise | f = 0.1Hz to 10Hz | 2.7 | μVPP | |||
0.49 | µVRMS | ||||||
eN | Input voltage noise density | f = 1kHz | 6.8 | nV/√Hz | |||
f = 10kHz | 4.2 | ||||||
iN | Input current noise density | f = 1kHz | 55 | fA/√Hz | |||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | (V–) | (V+) | V | |||
CMRR | Common-mode rejection ratio | VS = 16V, V– < VCM < (V+) – 2V (PMOS pair) | TA = –40°C to 125°C | 85 | 110 | dB | |
VS = 5V, V– < VCM < (V+) – 2V (PMOS pair)(1) | 75 | 98 | |||||
VS = 2.7V, V– < VCM < (V+) – 2V (PMOS pair) | 90 | ||||||
VS = 2.7 – 16V, (V+) – 1V < VCM < V+ (NMOS pair) | 78 | ||||||
(V+) – 2V < VCM < (V+) – 1V | See Figure 5-6 | ||||||
INPUT IMPEDANCE | |||||||
ZID | Differential | 100 || 9 | MΩ || pF | ||||
ZICM | Common-mode | 6 || 1 | TΩ || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | VS = 16V, VCM = VS / 2, (V–) + 0.1V < VO < (V+) – 0.1V |
120 | 136 | dB | ||
TA = –40°C to 125°C | 136 | ||||||
VS = 5V, VCM = VS / 2, (V–) + 0.1V < VO < (V+) – 0.1V(1) |
104 | 125 | |||||
TA = –40°C to 125°C | 125 | ||||||
VS = 2.7V, VCM = VS / 2, (V–) + 0.1V < VO < (V+) – 0.1V(1) |
90 | 105 | |||||
TA = –40°C to 125°C | 105 | ||||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | 11 | MHz | ||||
SR | Slew rate | VS = 16V, G = +1, VSTEP = 10V, CL = 20pF(2) | 33 | V/μs | |||
tS | Settling time | To 0.1%, VS = 16V, VSTEP = 10V, G = +1, CL = 20pF | 0.70 | μs | |||
To 0.1%, VS = 16V, VSTEP = 2V, G = +1, CL = 20pF | 0.22 | ||||||
To 0.01%, VS = 16V, VSTEP = 10V, G = +1, CL = 20pF | 0.89 | ||||||
To 0.01%, VS = 16V, VSTEP = 2V, G = +1, CL = 20pF | 0.42 | ||||||
Phase margin | G = +1, RL = 10kΩ, CL = 20pF | 64 | ° | ||||
Overload recovery time | VIN × gain > VS | 120 | ns | ||||
THD+N | Total harmonic distortion + noise | VS = 16V, VO = 3VRMS, G = 1, f = 1kHz | 0.00005% | ||||
126 | dB | ||||||
VS = 10V, VO = 3VRMS, G = 1, f = 1kHz, RL = 128Ω | 0.0032% | ||||||
90 | dB | ||||||
VS = 10V, VO = 0.4VRMS, G = 1, f = 1kHz, RL = 32Ω | 0.00032% | ||||||
110 | dB | ||||||
OUTPUT | |||||||
Voltage output swing from rail | Positive and negative rail headroom |
VS = 16V, RL = no load | 6 | mV | |||
VS = 16V, RL = 10kΩ | 25 | 60 | |||||
VS = 16V, RL = 2kΩ | 85 | 300 | |||||
VS = 2.7V, RL = no load | 0.5 | ||||||
VS = 2.7V, RL = 10kΩ | 5 | 20 | |||||
VS = 2.7V, RL = 2kΩ | 20 | 50 | |||||
ISC | Short-circuit current | ±73 | mA | ||||
CLOAD | Capacitive load drive | See Figure 5-33 | pF | ||||
ZO | Open-loop output impedance | IO = 0A | See Figure 5-30 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | TLV9162-Q1, TLV9164-Q1, IO = 0A | 2.4 | 2.8 | mA | ||
TA = –40°C to 125°C | 2.84 | ||||||
TLV9161-Q1, IO = 0A | 2.48 | 2.92 | |||||
TA = –40°C to 125°C | 2.98 |