SBOSA34E January 2021 – March 2024 TLV9351-Q1 , TLV9352-Q1 , TLV9354-Q1
PRODUCTION DATA
The TLV935x-Q1 family (TLV9351-Q1, TLV9352-Q1, and TLV9354-Q1) is a family of 40-V, cost-optimized automotive operational amplifiers. These devices offer strong general-purpose DC and AC specifications, including rail-to-rail output, low offset (±350 µV, typ), low offset drift (±1.5 µV/°C, typ), and 3.5-MHz bandwidth.
Convenient features such as wide differential input-voltage range, high output current (±60 mA), and high slew rate (20 V/μs) make the TLV935x-Q1 a robust operational amplifier for high-voltage, cost-sensitive applications.
The TLV935x-Q1 family of op amps is available in standard packages and is specified from –40°C to 125°C.