SBOSA34E January 2021 – March 2024 TLV9351-Q1 , TLV9352-Q1 , TLV9354-Q1
PRODUCTION DATA
The TLV935x-Q1 family (TLV9351-Q1, TLV9352-Q1, and TLV9354-Q1) is a family of 40V cost-optimized automotive operational amplifiers.
These devices offer strong DC and AC specifications, including rail-to-rail output, low offset (±350µV, typical), low offset drift (±1.5µV/°C, typical), and 3.5MHz bandwidth.
Unique features such as differential input-voltage range to the supply rail, high output current (±60mA), and high slew rate (20V/µs) make the TLV935x-Q1 a robust operational amplifier for high-voltage, cost-sensitive applications.
The TLV935x-Q1 family of op amps is available in standard packages and is specified from –40°C to 125°C.
PART NUMBER | CHANNEL COUNT | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|---|
TLV9351-Q1 | Single | DBV (SOT-23, 5) | 2.9mm × 2.8mm |
DCK (SC70, 5) | 2.0mm × 2.1mm | ||
TLV9352-Q1 | Dual | D (SOIC, 8) | 4.9mm × 6mm |
PW (TSSOP, 8) | 3mm × 6.4mm | ||
DGK (VSSOP, 8) | 3mm × 4.9mm | ||
TLV9354-Q1 | Quad | D (SOIC, 14) | 8.65mm × 6mm |
DYY (SOT-23, 14) | 4.2mm × 3.26mm | ||
PW (TSSOP, 14) | 5mm × 6.4mm |