SBOSAD6B April 2023 – August 2024 TLV9361-Q1 , TLV9362-Q1 , TLV9364-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VCM = V– | ±0.4 | ±1.7 | mV | ||
TA = –40°C to 125°C | ±2 | ||||||
dVOS/dT | Input offset voltage drift | VCM = V– | TA = –40°C to 125°C | ±1.25 | µV/℃ | ||
PSRR | Input offset voltage versus power supply | VCM = V–, VS = 5 V to 40 V(1) | TA = –40°C to 125°C | ±1.5 | ±7.5 | μV/V | |
DC channel separation | 1 | µV/V | |||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | ±10 | pA | ||||
IOS | Input offset current | ±10 | pA | ||||
NOISE | |||||||
EN | Input voltage noise | f = 0.1 Hz to 10 Hz | 6 | μVPP | |||
1 | µVRMS | ||||||
eN | Input voltage noise density | f = 1 kHz | 8.5 | nV/√Hz | |||
f = 10 kHz | 6 | ||||||
iN | Input current noise density | f = 1 kHz | 100 | fA/√Hz | |||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | (V–) | (V+) – 2 | V | |||
CMRR | Common-mode rejection ratio | VS = 40 V, V– < VCM < (V+) – 2 V | TA = –40°C to 125°C | 95 | 110 | dB | |
VS = 5 V, V– < VCM < (V+) – 2 V(1) | 75 | 85 | |||||
INPUT IMPEDANCE | |||||||
ZID | Differential | 100 || 9 | MΩ || pF | ||||
ZICM | Common-mode | 6 || 1 | TΩ || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | VS = 40 V, VCM = VS / 2, (V–) + 0.1 V < VO < (V+) – 0.1 V |
115 | 130 | dB | ||
VS = 40 V, VCM = VS / 2, (V–) + 0.12 V < VO < (V+) – 0.12 V |
TA = –40°C to 125°C | 130 | |||||
VS = 5 V, VCM = VS / 2, (V–) + 0.1 V < VO < (V+) – 0.1 V(1) |
100 | 120 | |||||
TA = –40°C to 125°C | 120 | ||||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | 10.6 | MHz | ||||
SR | Slew rate | VS = 40 V, G = +1, VSTEP = 10 V, CL = 20 pF(3) | 25 | V/μs | |||
tS | Settling time | To 0.1%, VS = 40 V, VSTEP = 10 V, G = +1, CL = 20 pF | 0.65 | μs | |||
To 0.1%, VS = 40 V, VSTEP = 2 V, G = +1, CL = 20 pF | 0.3 | ||||||
To 0.01%, VS = 40 V, VSTEP = 10 V, G = +1, CL = 20 pF | 0.86 | ||||||
To 0.01%, VS = 40 V, VSTEP = 2 V, G = +1, CL = 20 pF | 0.44 | ||||||
Phase margin | G = +1, RL = 10 kΩ, CL = 20 pF | 64 | ° | ||||
Overload recovery time | VIN × gain > VS | 170 | ns | ||||
THD+N | Total harmonic distortion + noise | VS = 40 V, VO = 3 VRMS, G = 1, f = 1 kHz, RL = 10 kΩ | 0.0001% | ||||
120 | dB | ||||||
VS = 10 V, VO = 3 VRMS, G = 1, f = 1 kHz, RL = 128 Ω | 0.0056% | ||||||
85 | dB | ||||||
VS = 10 V, VO = 0.4 VRMS, G = 1, f = 1 kHz, RL = 32 Ω | 0.00056% | ||||||
105 | dB | ||||||
OUTPUT | |||||||
Voltage output swing from rail | Positive and negative rail headroom |
VS = 40 V, RL = no load | 10 | mV | |||
VS = 40 V, RL = 10 kΩ | 60 | 100 | |||||
VS = 40 V, RL = 2 kΩ | 250 | 400 | |||||
ISC | Short-circuit current | ±60(2) | mA | ||||
CLOAD | Capacitive Load Drive | See Figure 5-28 | pF | ||||
ZO | Open-loop output impedance | IO = 0 A | See Figure 5-25 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | IO = 0 A | 2.6 | 3 | mA | ||
TA = –40°C to 125°C | 3.2 |