TLV9362-Q1

ACTIVE

Automotive, dual, 40V 10.6MHz rail-to-rail output operational amplifier

alarmNotifications Order now

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Rail-to-rail In to V-, Out GBW (typ) (MHz) 10.6 Slew rate (typ) (V/µs) 25 Vos (offset voltage at 25°C) (max) (mV) 1.7 Iq per channel (typ) (mA) 2.6 Vn at 1 kHz (typ) (nV√Hz) 8.5 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.25 Features Cost Optimized, EMI Hardened CMRR (typ) (dB) 110 Iout (typ) (A) 0.06 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 0.06 Output swing headroom (to positive supply) (typ) (V) -0.06
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Rail-to-rail In to V-, Out GBW (typ) (MHz) 10.6 Slew rate (typ) (V/µs) 25 Vos (offset voltage at 25°C) (max) (mV) 1.7 Iq per channel (typ) (mA) 2.6 Vn at 1 kHz (typ) (nV√Hz) 8.5 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.25 Features Cost Optimized, EMI Hardened CMRR (typ) (dB) 110 Iout (typ) (A) 0.06 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 0.06 Output swing headroom (to positive supply) (typ) (V) -0.06
SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C
    • Human-body model (HBM) Electrostatic discharge (ESD) classification level: 2A
    • Charged-device model (CDM) ESD classification level: C6
  • Low offset voltage: ±400µV
  • Low offset voltage drift: ±1.25µV/°C
  • Low noise: 8.5nV/√Hz at 1kHz, 6nV/√Hz broadband
  • High common-mode rejection: 110dB
  • Low bias current: ±10pA
  • Rail-to-rail output
  • Wide bandwidth: 10.6MHz GBW, unity-gain stable
  • High slew rate: 25V/µs
  • Low quiescent current: 2.6mA per amplifier
  • Wide supply: ±2.25V to ±20V, 4.5V to 40V
  • Robust EMIRR performance
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C
    • Human-body model (HBM) Electrostatic discharge (ESD) classification level: 2A
    • Charged-device model (CDM) ESD classification level: C6
  • Low offset voltage: ±400µV
  • Low offset voltage drift: ±1.25µV/°C
  • Low noise: 8.5nV/√Hz at 1kHz, 6nV/√Hz broadband
  • High common-mode rejection: 110dB
  • Low bias current: ±10pA
  • Rail-to-rail output
  • Wide bandwidth: 10.6MHz GBW, unity-gain stable
  • High slew rate: 25V/µs
  • Low quiescent current: 2.6mA per amplifier
  • Wide supply: ±2.25V to ±20V, 4.5V to 40V
  • Robust EMIRR performance

The TLV936x-Q1 family (TLV9361-Q1, TLV9362-Q1, and TLV9364-Q1) is a family of AEC-Q100 automotive qualified, 40V cost-optimized operational amplifiers.

These devices offer strong DC and AC specifications, including rail-to-rail output, low input voltage noise density (6 nV/√Hz), low offset (±400µV, typical), low offset drift (±1.25µV/°C, typical), and 10.6MHz bandwidth.

Features such as EMIRR filtering, high output current (±60mA), and high slew rate (25V/µs) make the TLV936x-Q1 a robust operational amplifier for high-voltage, cost-sensitive applications.

The TLV936x-Q1 family of op amps is available in standard packages and is specified from –40°C to 125°C.

The TLV936x-Q1 family (TLV9361-Q1, TLV9362-Q1, and TLV9364-Q1) is a family of AEC-Q100 automotive qualified, 40V cost-optimized operational amplifiers.

These devices offer strong DC and AC specifications, including rail-to-rail output, low input voltage noise density (6 nV/√Hz), low offset (±400µV, typical), low offset drift (±1.25µV/°C, typical), and 10.6MHz bandwidth.

Features such as EMIRR filtering, high output current (±60mA), and high slew rate (25V/µs) make the TLV936x-Q1 a robust operational amplifier for high-voltage, cost-sensitive applications.

The TLV936x-Q1 family of op amps is available in standard packages and is specified from –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLV936x-Q1 Automotive, 10MHz, 40V, Rail-to-Rail Output, Operational Amplifier for Cost-Sensitive Systems datasheet (Rev. B) PDF | HTML 16 Aug 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Buy from a distributor
Simulation model

TLV9362 PSpice Model

SBOMC20.ZIP (31 KB) - PSpice Model
Simulation model

TLV9362 TINA-TI Reference Design (Rev. A)

SBOMBY7A.ZIP (7 KB) - TINA-TI Reference Design
Simulation model

TLV9362 TINA-TI SPICE Model

SBOMC18.ZIP (5 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos