SLYS056 August 2024 TMAG5233
ADVANCE INFORMATION
As seen in Table 8-2, the TMAG5233 power supply recommendation is temperature-dependent due to limitations of the device observed at higher voltages and temperatures. This specific voltage restriction helps the sensor function reliably.
AMBIENT TEMPERATURE CONDITIONS | RECOMMENDED POWER SUPPLY RANGE |
---|---|
TA = –40°C to 85°C | VCC = 1.65V to 5.5V |
TA = 85°C to 125°C | VCC = 1.65V to 3.6V |
TI recommends a bypass capacitor of at least 0.1μF between the sensor power supply and ground to help filter out voltage fluctuations and noise in the power supply. Best practice is to place this bypass capacitor as close to the supply pin of the sensor as possible.