SLYS056 August 2024 TMAG5233
ADVANCE INFORMATION
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Power supply voltage, TA = –40°C to 85°C | 1.65 | 5.5 | V |
Power supply voltage, TA = 85°C to 125°C | 1.65 | 3.6 | ||
TA | Ambient temperature | –40 | 125 | °C |
VO | Output voltage | GND | VCC | V |
IO | Output current | –5 | 5 | mA |