SLYS056 August 2024 TMAG5233
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TMAG5233Dxx 3 mT | ||||||
BOP | Magnetic operate point | TA = 25°C | ±1.6 | ±3 | ±4.3 | mT |
TA = –40°C to 85°C | ±1.2 | ±3 | ±4.5 | |||
TA = –40°C to 125°C | ±1 | ±3 | ±4.7 | |||
BRP | Magnetic release point | TA = 25°C | ±0.6 | ±2.2 | ±3.5 | mT |
TA = –40°C to 85°C | ±0.6 | ±2.2 | ±3.5 | |||
TA = –40°C to 125°C | ±0.5 | ±2.2 | ±3.6 | |||
BHYS | Magnetic hysteresis: |BOP - BRP| | 0.8 | mT |