SLYS045B June 2021 – July 2024 TMAG5273
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 6-9 and Figure 6-10 show examples of 1-byte I2C read command supported by the TMAG5273. Select I2C_RD =01b to enable this mode. The command byte contains 7-bit secondary device address and a 1 at the R/W bit. In this mode, per MAG_CH_EN and T_CH_EN bits setting, the device sends 16-bit data of the enabled channels and the CONV_STATUS register data byte. If CRC is enabled, the device sends an additional CRC byte based off the CRC calculation of the command byte and the data sent in the current packet. When multiple channels are enabled, the sent data follows the T, X, Y, and Z sequence in the successive data bytes.