SLYS048B March 2023 – August 2024 TMAG6181-Q1
PRODUCTION DATA
The power-on time during start-up (Ton_startup) is defined as the time for the AMR outputs to reach to 90% of the final value (under a constant magnetic field) after the VCC reaches VCC(min). Figure 6-9 shows the power-on time of the device when the SLEEP pin is tied to VCC during a VCC ramp.
The power-on time from sleep mode (Ton_sleep) is defined as the time for the AMR outputs to reach to 90% of the final value (under a constant magnetic field) after the SLEEP reaches above VIH_SLEEP. Figure 6-10 shows the power-on time of the device when the SLEEP pin is ramped high when the VCC is held constant.