SBOSA36A January 2021 – July 2021 TMCS1108
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | IN+ | Analog input | Input current positive pin |
2 | IN+ | Analog input | Input current positive pin |
3 | IN– | Analog input | Input current negative pin |
4 | IN– | Analog input | Input current negative pin |
5 | GND | Analog | Ground |
6 | NC | No Connect | No connect. Pin can tolerate a capacitive or resistive connection to GND or VS (recommend short to GND if acceptable). |
7 | VOUT | Analog output | Output voltage |
8 | VS | Analog | Power supply |