Product details

Continuous current (max) (A) 20 Working isolation voltage (VIOWM) (Vrms) 71 Input offset current (±) (max) (mA) 8, 10, 12, 30 Input offset current drift (±) (typ) (µA/°C) 0.2 Features Internal Zero Current Reference Voltage Supply voltage (max) (V) 5 Supply voltage (min) (V) 3 Iq (max) (mA) 5 Small-signal bandwidth (kHz) 80 Sensitivity error (%) 0.9 Sensitivity error drift (±) (max) (ppm/°C) 105 Rating Catalog Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 4 Clearance (min) (mm) 4 Isolation rating Functional Surge isolation voltage (VIOSM) (VPK) 6000
Continuous current (max) (A) 20 Working isolation voltage (VIOWM) (Vrms) 71 Input offset current (±) (max) (mA) 8, 10, 12, 30 Input offset current drift (±) (typ) (µA/°C) 0.2 Features Internal Zero Current Reference Voltage Supply voltage (max) (V) 5 Supply voltage (min) (V) 3 Iq (max) (mA) 5 Small-signal bandwidth (kHz) 80 Sensitivity error (%) 0.9 Sensitivity error drift (±) (max) (ppm/°C) 105 Rating Catalog Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 4 Clearance (min) (mm) 4 Isolation rating Functional Surge isolation voltage (VIOSM) (VPK) 6000
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Total error: ±1% typical, ±3% maximum, –40°C to 125°C
    • Sensitivity error: ±0.9%
    • Offset error: 40 mA
    • Offset drift: 0.2 mA/°C
    • Linearity error: 0.5%
  • Multiple sensitivity options:
    • TMCS1108A1B/U: 50 mV/A
    • TMCS1108A2B/U: 100 mV/A
    • TMCS1108A3B/U: 200 mV/A
    • TMCS1108A4B/U: 400 mV/A
  • Zero drift internal reference
  • Bidirectional and unidirectional current sensing
  • Operating supply range: 3 V to 5.5 V
  • Signal bandwidth: 80 kHz
  • Robust 100-V galvanic isolation
  • Total error: ±1% typical, ±3% maximum, –40°C to 125°C
    • Sensitivity error: ±0.9%
    • Offset error: 40 mA
    • Offset drift: 0.2 mA/°C
    • Linearity error: 0.5%
  • Multiple sensitivity options:
    • TMCS1108A1B/U: 50 mV/A
    • TMCS1108A2B/U: 100 mV/A
    • TMCS1108A3B/U: 200 mV/A
    • TMCS1108A4B/U: 400 mV/A
  • Zero drift internal reference
  • Bidirectional and unidirectional current sensing
  • Operating supply range: 3 V to 5.5 V
  • Signal bandwidth: 80 kHz
  • Robust 100-V galvanic isolation

The TMCS1108 is a galvanically isolated Hall-effect current sensor capable of DC or AC current measurement with high accuracy, excellent linearity, and temperature stability. A low-drift, temperature-compensated signal chain provides <3% full-scale error across the device temperature range.

The input current flows through an internal 1.8-mΩ conductor that generates a magnetic field measured by an integrated Hall-effect sensor. This structure eliminates external concentrators and simplifies design. Low conductor resistance minimizes power loss and thermal dissipation. Inherent galvanic insulation provides a 100-V functional isolation between the current path and circuitry. Integrated electrical shielding enables excellent common-mode rejection and transient immunity.

The output voltage is proportional to the input current with multiple sensitivity options. Fixed sensitivity allows the TMCS1108 to operate from a single 3-V to 5.5-V power supply, eliminates ratiometry errors, and improves supply noise rejection. The current polarity is considered positive when flowing into the positive input pin. Both unidirectional and bidirectional sensing variants are available.

The TMCS1108 draws a maximum supply current of 6 mA, and all sensitivity options are specified over the operating temperature range of –40°C to +125°C.

The TMCS1108 is a galvanically isolated Hall-effect current sensor capable of DC or AC current measurement with high accuracy, excellent linearity, and temperature stability. A low-drift, temperature-compensated signal chain provides <3% full-scale error across the device temperature range.

The input current flows through an internal 1.8-mΩ conductor that generates a magnetic field measured by an integrated Hall-effect sensor. This structure eliminates external concentrators and simplifies design. Low conductor resistance minimizes power loss and thermal dissipation. Inherent galvanic insulation provides a 100-V functional isolation between the current path and circuitry. Integrated electrical shielding enables excellent common-mode rejection and transient immunity.

The output voltage is proportional to the input current with multiple sensitivity options. Fixed sensitivity allows the TMCS1108 to operate from a single 3-V to 5.5-V power supply, eliminates ratiometry errors, and improves supply noise rejection. The current polarity is considered positive when flowing into the positive input pin. Both unidirectional and bidirectional sensing variants are available.

The TMCS1108 draws a maximum supply current of 6 mA, and all sensitivity options are specified over the operating temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TMCS1101 ACTIVE ±600V basic isolation, 20Arms 80kHz Hall-effect current sensor with reference Same functionality, but with 600-V support and improved accuracy.
TMCS1107 ACTIVE ±420V basic isolation, 20Arms 80kHz Hall-effect current sensor with reference Same functionality, but with 420-V support and improved accuracy.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMCS1108EVM — TMCS1108 isolated Hall-effect current sensing evaluation module

The TMCS1108EVM is intended to facilitate rapid, convenient use of the TMCS1108, an isolated Hall-effect precision current sense monitor utilizing an internal ratiometric reference. This evaluation module (EVM) allows the designer to push the max operating current through the Hall-input side while (...)

User guide: PDF | HTML
Buy from a distributor
Simulation model

TMCS1108 TINA-TI SPICE Model

SBOMBV2.ZIP (55 KB) - TINA-TI Spice Model
Simulation model

TMCS1108A1B PSpice Model (Rev. A)

SBOMBO7A.ZIP (195 KB) - PSpice Model
Simulation model

TMCS1108A1U PSpice Model (Rev. A)

SBOMBV6A.ZIP (194 KB) - PSpice Model
Simulation model

TMCS1108A2B PSpice Model (Rev. A)

SBOMBV7A.ZIP (195 KB) - PSpice Model
Simulation model

TMCS1108A2U PSpice Model (Rev. A)

SBOMBV5A.ZIP (194 KB) - PSpice Model
Simulation model

TMCS1108A3B PSpice Model (Rev. A)

SBOMBO8A.ZIP (195 KB) - PSpice Model
Simulation model

TMCS1108A3U PSpice Model (Rev. A)

SBOMBV4A.ZIP (194 KB) - PSpice Model
Simulation model

TMCS1108A4B PSpice Model (Rev. A)

SBOMBO9A.ZIP (195 KB) - PSpice Model
Simulation model

TMCS1108A4U PSpice Model (Rev. A)

SBOMBV3A.ZIP (193 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos