SBOSA24B July 2023 – December 2024 TMCS1123
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For room-temperature total error calculations, specifications across temperature and drift are ignored. As an example, consider a TMCS1123B2A with a supply voltage (VS) of 3.1V and a worst-case common-mode excursion of 600V to calculate operating-point-specific parameters. Consider a measurement error due to an external 400µT magnetic field generated by a 20ADC current flowing through an adjacent trace or conductor that is 10mm away. The full-scale current range of the device in specified conditions is slightly greater than ±31A, as shown in the Device Comparison table. In this case, the calculating error at both 25A and 12.5A highlights error dependencies on the input-current level. Table 9-1 shows the individual error components and RSS maximum total error calculations at room temperature under the conditions specified. Relative to other errors, the additional errors from CMRR, external ambient magnetic fields BEXT and nonlinearity are negligible, and can typically be excluded from total error calculations.
ERROR COMPONENT | SYMBOL | EQUATION | ERROR AT IIN = 25A |
ERROR AT IIN = 12.5A |
---|---|---|---|---|
Input offset error | eIos | ±0.12% | ±0.24% | |
PSRR error | ePSRR | ±0.04% | ±0.07% | |
CMRR error | eCMRR | ±0.01% | ±0.02% | |
External Field error | eBext | ±0.02% | ±0.03% | |
Sensitivity error | eS | Specified in Electrical Characteristics | ±0.4% | ±0.4% |
Nonlinearity error | eNL | Specified in Electrical Characteristics | ±0.1% | ±0.1% |
RSS total error | eRSS | 0.45% | 0.53% |