SBOSA24A July 2023 – December 2023 TMCS1123
PRODUCTION DATA
The TMCS1123 has a precision internal reference that determines the zero current output voltage, VOUT,0A. Overall current sensing dynamic range can be optimized by choosing either of the three different zero current output voltage options listed in the Device Comparison table. These extremely low-drift precision zero current reference options listed in Equation 14, Equation 15, and Equation 16 provide for precise bidirectional or unidirectional current measurements using various supply voltages ranging between 3.0V to 5.5V.