SBOS581B September 2011 – June 2022 TMP100-Q1 , TMP101-Q1
PRODUCTION DATA
The Converter Resolution bits control the resolution of the internal analog-to-digital converter (ADC), thus allowing the user to maximize efficiency by programming for higher resolution or faster conversion time. Table 7-10 identifies the Resolution bits and the relationship between resolution and conversion time.
| R1 | R0 | RESOLUTION | CONVERSION TIME (Typical) |
|---|---|---|---|
| 0 | 0 | 9 bits (0.5°C) | 40 ms |
| 0 | 1 | 10 bits (0.25°C) | 80 ms |
| 1 | 0 | 11 bits (0.125°C) | 160 ms |
| 1 | 1 | 12 bits (0.0625°C) | 320 ms |