Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TMP1075 Temperature Sensor With I2C and SMBus Interface in Industry Standard LM75 Form Factor and Pinout
1 Features
- Temperature accuracy:
- ±0.25°C (typical) from
−55°C to 125°C
- ±1°C (maximum) from −40
°C to 110°C
- ±2°C (maximum) from −55°C
to 125°C
- Low power consumption:
- 2.7μA Average
current
- 0.37μA Shutdown
current
- Supply range options from: 1.62V to 5.5V
- Temperature independent of supply
- Digital interface: SMBus, I2C
- Software compatibility with industry standard LM75 and TMP75
- Can coexist in I3C mixed fast mode bus
- Resolution: 12 Bits
- Supports up to 32 I2C addresses
- ALERT pin function
- NIST traceability