TMP1075
1°C I²C temperature sensor with performance upgrades to industry standard LM75 / TMP75
TMP1075
- Temperature accuracy:
- ±0.25°C (typical) from −55°C to 125°C
- ±1°C (maximum) from −40 °C to 110°C
- ±2°C (maximum) from −55°C to 125°C
- Low power consumption:
- 2.7µA Average current
- 0.37µA Shutdown current
- Supply range options from: 1.62V to 5.5V
- Temperature independent of supply
- Digital interface: SMBus, I2C
- Software compatibility with industry standard LM75 and TMP75
- Can coexist in I3C mixed fast mode bus
- Resolution: 12 Bits
- Supports up to 32 I2C addresses
- ALERT pin function
- NIST traceability
The TMP1075 is the most accurate and lowest power replacement to the industry standard LM75 and TMP75 digital temperature sensors. Available in SOIC-8, VSSOP-8, WSON-8, and SOT563-6 packages, the TMP1075 offers pin-to-pin and software compatibility to quickly upgrade any existing xx75 design. The TMP1075 additional new packages are a 2.0mm × 2.0mm DFN and a 1.6mm × 1.6mm SOT563-6 reducing the printed circuit board (PCB) footprint by 82% and 89% compared to the SOIC package, respectively.
The TMP1075 has a ±1°C accuracy over a wide temperature range and offers an on-chip 12-bit analog-to-digital converter (ADC) providing a temperature resolution of 0.0625°C.
Compatible with two-wire SMBus and I2C interfaces, the TMP1075 support up to 32 device addresses and provides SMBus Reset and Alert function.
The TMP1075 D, DGK, and DSG packages are specified for operation over a temperature range of −55°C to 125°C and the TMP1075N DRL package is specified over the −40°C to 125°C temperature range.
The TMP1075 units are 100% tested on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 accredited standards.
Request more information
NIST calibration documentation is available. Request now
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TMP1075EVM — TMP1075 Digital Temperature Sensor Evaluation Board
LM75SW-LINUX — Linux Driver for I2C temperature sensors
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
- LM75A
- TMP100
- TMP101
- (...)
ASC-STUDIO-TMP1075 — ASC studio for configuring all aspects of the TMP1075 temperature sensor
Supported products & hardware
Products
Digital temperature sensors
TIDA-010072 — Air blower and valve control reference design for respiratory applications
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
SOT-5X3 (DRL) | 6 | Ultra Librarian |
VSSOP (DGK) | 8 | Ultra Librarian |
WSON (DSG) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.