SNIS233A February 2024 – July 2024 TMP110
PRODUCTION DATA
The TMP110 operates with power supply in the range of 1.14V to 5.5V. The device can measure temperature accurately in the full supply range. A power-supply bypass capacitor is required for proper operation. Place this capacitor as close as possible to the supply and ground pins of the device. A typical value for this supply bypass capacitor is 0.01μF. Applications with noisy or high-impedance power supplies can require additional decoupling capacitors to reject power-supply noise.