SNIS233A February 2024 – July 2024 TMP110
PRODUCTION DATA
The TMP110 is a digital output temperature sensor that comes factory calibrated for accuracy. The device features a two-wire, SMBus and I2C compatible interface with two modes of operation: continuous conversion mode and one-shot conversion mode, designed for thermal management and thermal protection applications. The TMP110 also includes an alert status register with individual high and low thresholds. Depending on the application requirement the 5th pin is either a device address input pin for multiple devices on the same bus or an open-drain alert output pin for thermal switch application.