SNIS233A February 2024 – July 2024 TMP110
PRODUCTION DATA
A bus with both I3C and I2C interfaces is referred to as a mixed with clock speeds up to 12.5MHz. The TMP110 is an I2C device that can be on the same bus that has an I3C device attached as the TMP110 incorporates a spike suppression filter of 50ns on the SDA and SCL pins to avoid any interference to the bus when communicating with I3C devices.