SBOS473L March 2009 – July 2024 TMP112 , TMP112D
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TMP112AIDRLR | SOT-5X3 | DRL | 6 | 4000 | 180.0 | 8.4 | 2.0 | 1.8 | 0.75 | 4.0 | 8.0 | Q3 |
TMP112AIDRLR | SOT-5X3 | DRL | 6 | 4000 | 180.0 | 8.4 | 1.98 | 1.78 | 0.69 | 4.0 | 8.0 | Q3 |
TMP112BIDRLR | SOT-5X3 | DRL | 6 | 4000 | 180.0 | 8.4 | 1.98 | 1.78 | 0.69 | 4.0 | 8.0 | Q3 |
TMP112NAIDRLR | SOT-5X3 | DRL | 6 | 4000 | 180.0 | 8.4 | 1.98 | 1.78 | 0.69 | 4.0 | 8.0 | Q3 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TMP112AIDRLR | SOT-5X3 | DRL | 6 | 4000 | 210.0 | 35.0 | |
TMP112AIDRLR | SOT-5X3 | DRL | 6 | 4000 | 201.0 | 28.0 | |
TMP112BIDRLR | SOT-5X3 | DRL | 6 | 4000 | 183.0 | 20.0 | |
TMP112NAIDRLR | SOT-5X3 | DRL | 6 | 4000 | 183.0 | 20.0 |