SBOS473L March 2009 – July 2024 TMP112 , TMP112D
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In Interrupt mode (TM = 1), the Alert pin is activated with the conditions explained in the Section 7.5.4. The Alert pin is cleared when the host controller reads the temperature register. For more information on the interrupt mode, see the Section 7.5.4 .