SBOS473L March 2009 – July 2024 TMP112 , TMP112D
PRODUCTION DATA
Feature | TMP102 | TMP110 | TMP112A | TMP112B | TMP112N | TMP112Dx | TMP1075N |
---|---|---|---|---|---|---|---|
VDD Range (V) | 1.4 - 3.6 | 1.14 - 5.5 | 1.4 - 3.6 | 1.4 - 3.6 | 1.4 - 3.6 | 1.4 - 3.6 | 1.62 - 3.6 |
IAVG (μA) | 3.2 @ 1Hz | 3.2 @ 1Hz | 3.2 @ 1Hz | 3.2 @ 1Hz 4.8 @ 4Hz | 3.2 @ 1Hz 4.8 @ 4Hz | 3.2 @ 1Hz | 4.8 @ 4Hz |
IQ_ACTIVE (μA) | 55 | 55 | 55 | 55 | 55 | 55 | - |
ISB (μA) | 2.6 | 2.6 | 2.6 | 2.6 | 2.6 | 2.6 | - |
ISD (μA) | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 |
Conversion Time (ms) | 10 | 10 | 10 | 10 | 10 | 10 | 10 |
Accuracy | |||||||
0°C to 65°C (max) | - | - | ±0.5 @ 3.3V | ±0.5 @ 1.8V | - | - | - |
-10°C to 65°C (max) | - | - | - | - | - | - | ±1 |
-25°C to 85°C (max) | ±2 | - | - | - | - | ±0.5 @ ≥1.5V | - |
-40°C to 125°C (max) | ±3 | ±1 | ±1 | ±1 | ±1 | ±1 | ±2 |
Packaging | |||||||
Dimensions [mm × mm × mm] | SOT563-6 | X2SON-5 | SOT563-6 [1.6 × 1.6 × 0.6] | X2SON-5 [0.8 × 0.8 × 0.4] SOT563-6 [1.6 × 1.6 × 0.6] | SOT563-6 | ||
Features | |||||||
Address # | 4 | 4 | 4 | 4 | 4 | 4 | 4 |
Address & Alert Programming | Address + Alert | Address or Alert | Address + Alert | Address or Alert | Address + Alert |