SBOS473L March 2009 – July 2024 TMP112 , TMP112D
PRODUCTION DATA
Place the device in close proximity to the heat source that must be monitored, with a proper layout for good thermal coupling. This placement verifies that temperature changes are captured within the shortest possible time interval. To maintain accuracy in applications that require air or surface temperature measurement, take care to isolate the package and leads from ambient air temperature. A thermally-conductive adhesive is helpful in achieving accurate surface temperature measurement.
The TMP112 family is a very low-power device and generates very low noise on the supply bus. Applying an RC filter to the V+ pin of the TMP112 family can further reduce any noise that the device can propagate to other components. R(F) in Figure 8-3 must be less than 5 kΩ and C(F) must be greater than 10 nF.